JAJSSL4A December 2023 – September 2024 LMX1214
PRODUCTION DATA
This device has four main clock outputs and another AUXCLK output. The main clock outputs are all the same frequency. This frequency can be the same or divided relative to the input clock. Each of these clock outputs has programmable power level. The AUXCLK output frequency is independent and typically lower frequency than the other four main clocks and has programmable output format (CML and LVDS) and power level.