JAJSSL4A December 2023 – September 2024 LMX1214
PRODUCTION DATA
The AUXCLK_DIV_PRE divider and AUXCLK_DIV dividers are used for the AUXCLKOUT output. The AUXCLK_DIV_PRE divider is necessary to divide the frequency down to verify that the input to the AUXCLK_DIV divider is 3.2 GHz or less. When AUXCLK_DIV is not even and not bypassed, the duty cycle is not be 50%. Both the AUXCLKOUT dividers are synchronized by the SYNC feature, which allows synchronization across multiple devices.
| fCLKIN (MHz) | AUXCLK_DIV_PRE | AUXCLK_DIV | TOTAL DIVIDE RANGE |
|---|---|---|---|
| fCLKIN ≤ 3.2 GHz | ÷1,2,4 | ÷1,2 ,3 ,…1023 | [1, 2, ...1023] [2, 4, ... 2046] [4, 8, 4092] |
| 3.2 GHz < fCLKIN≤ 6.4 GHz | ÷2,4 | ÷1, 2 ,3 ,…1023 | [4, ... 2046] [4, 8, 4092] |
| fCLKIN > 6.4 GHz | ÷4 | 1, 2, 3 ,…1023 | [8, 4092] |