JAJSSL4A December 2023 – September 2024 LMX1214
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Power supply voltage | –0.3 | 2.75 | V |
| VIN | DC Input Voltage (SCK, SDI, CSB) | GND | 3.6 | V |
| VIN | DC Input Voltage (SYNC) | GND | VDD + 0.3 | V |
| VIN | AC Input Voltage (CLKIN) | 2.1 | Vpp | |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |