JAJSWH0H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
| ADDRESS (HEX) | DATA (HEX) |
|---|---|
| 60 61 62 63 64 65 66 67 68 69 6A 6B 6C 6D 6E 6F 70 71 72 73 74 75 76 77 78 | 6F FF DC F2 DF E5 F8 77 77 E1 BF B7 17 EF B1 87 CE 72 E5 DF 35 06 DC CF 3F |
| DESIGN PARAMETER | VALUE |
|---|---|
| VIN voltage range | 3 V to 40 V |
| VDD voltage | 5 V |
| Charge pump | Disabled |
| Brightness Control | PWM |
| Output configuration | Mode 1, OUT1 to OUT3 - display mode; OUT4 - not used |
| LED string current | OUT1 to OUT3 - 150 mA |
| External current set resistor | Enabled, RISET = 24 kΩ |
| Boost frequency | 303 kHz |
| Inductor | 22 μH to 33 μH, at least 6-A saturation current |
| Input/Output capacitors | 10-μF ceramic and 33 μF electrolytic |
| Current dimming with external NTC | Enabled,RT°= NCP15XH103F03RC (Murata), see Figure 7-12, RT1 = 6.6 kΩ, RT2 not assembled |