JAJSWH0H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Fault recovery state is special state which can be caused by faults. In this state power line FET is switched off, boost and LED current sinks are disabled. I2C or SPI interfaces are available in this state — for example, fault flags can be read.
Figure 6-34 State Diagram