JAJSWH0H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Address 0x78
| EEPROM Register 24 | |||||||
|---|---|---|---|---|---|---|---|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_TEMP_LIM[1:0] | EXT_TEMP_PERIOD[4:0] | EXT_TEMP_COMP_EN | |||||
| Name | Bit | Access | Description |
|---|---|---|---|
| INT_TEMP_LIM[1:0] | 7:6 | R/W | Internal temperature sensor brightness thermal de-rating starting level. Thermal de-rating function temperature threshold: 00 = thermal de-rating function disabled 01 = 90°C 10 = 100°C 11 = 110°C |
| EXT_TEMP_PERIOD[4:0] | 5:1 | R/W | Step time for temperature limitation with external sensor 00000 = 2 s 00001 = 4 s 00010 = 6 s 00011 = 8 s 00100 = 10 s 00101 = 12 s 00110 = 14 s 00111 = 16 s 01000 = 18 s 01001 = 20 s 01010 = 22 s 01011 = 24 s 01100 = 26 s 01101 = 28 s 01110 = 30 s 01111 = 32 s … 11110 = 62 s 11111 = 64 s |
| EXT_TEMP_COMP_EN | 0 | R/W | External temperature sensor (NTC) enable 0 = disabled 1 = enabled |