JAJSWH0H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RTEMP_HIGH | TSENSE high level resistance value | EXT_TEMP_LEVEL_HIGH[3:0] = 0000 EXT_TEMP_LEVEL_HIGH[3:0] = 0001 EXT_TEMP_LEVEL_HIGH[3:0] = 0010 EXT_TEMP_LEVEL_HIGH[3:0] = 0011 EXT_TEMP_LEVEL_HIGH[3:0] = 0100 EXT_TEMP_LEVEL_HIGH[3:0] = 0101 EXT_TEMP_LEVEL_HIGH[3:0] = 0110 EXT_TEMP_LEVEL_HIGH[3:0] = 0111 EXT_TEMP_LEVEL_HIGH[3:0] = 1000 EXT_TEMP_LEVEL_HIGH[3:0] = 1001 EXT_TEMP_LEVEL_HIGH[3:0] = 1010 EXT_TEMP_LEVEL_HIGH[3:0] = 1011 EXT_TEMP_LEVEL_HIGH[3:0] = 1100 EXT_TEMP_LEVEL_HIGH[3:0] = 1101 EXT_TEMP_LEVEL_HIGH[3:0] = 1110 EXT_TEMP_LEVEL_HIGH[3:0] = 1111 |
79.67 43.35 29.77 22.67 18.30 15.34 13.21 11.60 10.34 9.32 8.49 7.79 7.20 6.69 6.25 5.87 |
kΩ | ||
| RTEMP_LOW | TSENSE low-level resistance value | EXT_TEMP_LEVEL_LOW[3:0] = 0000 EXT_TEMP_LEVEL_LOW[3:0] = 0001 EXT_TEMP_LEVEL_LOW[3:0] = 0010 EXT_TEMP_LEVEL_LOW[3:0] = 0011 EXT_TEMP_LEVEL_LOW[3:0] = 0100 EXT_TEMP_LEVEL_LOW[3:0] = 0101 EXT_TEMP_LEVEL_LOW[3:0] = 0110 EXT_TEMP_LEVEL_LOW[3:0] = 0111 EXT_TEMP_LEVEL_LOW[3:0] = 1000 EXT_TEMP_LEVEL_LOW[3:0] = 1001 EXT_TEMP_LEVEL_LOW[3:0] = 1010 EXT_TEMP_LEVEL_LOW[3:0] = 1011 EXT_TEMP_LEVEL_LOW[3:0] = 1100 EXT_TEMP_LEVEL_LOW[3:0] = 1101 EXT_TEMP_LEVEL_LOW[3:0] = 1110 EXT_TEMP_LEVEL_LOW[3:0] = 1111 |
79.67 43.35 29.77 22.67 18.30 15.34 13.21 11.60 10.34 9.32 8.49 7.79 7.20 6.69 6.25 5.87 |
kΩ | ||
| RTS_FLOAT | TSENSE maximum resistance (missing resistor fault value) | 2 | MΩ | |||