JAJSWH0H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
In Cluster mode LED strings have independent control but fewer features enabled than in Display Mode.
Brightness (PWM and current) are independently controlled for all 4 outputs. When there is an unequal number of LEDs per channel, the LP8860-Q1 adaptive voltage control is not used in Cluster mode; therefore, boost output voltage is fixed (or externally controlled or powered).
In Cluster mode PWM frequency can be set through EEPROM, and Phase Shift PWM mode is enabled.
Cluster mode does not support the PWM input pin, hybrid dimming, slope control or dither mode.