JAJSWN7C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
| PARAMETER | OUTPUT TYPE | UNIT | |||
|---|---|---|---|---|---|
| LVPECL | LVDS | HCSL | |||
| phn10k | Phase noise at 10kHz offset | –143 | –143 | –143 | dBc/Hz |
| Phn20k | Phase noise at 20kHz offset | –143 | –143 | –143 | dBc/Hz |
| phn100k | Phase noise at 100kHz offset | –144 | –144 | –144 | dBc/Hz |
| Phn200k | Phase noise at 200kHz offset | –145 | –145 | –145 | dBc/Hz |
| phn1M | Phase noise at 1MHz offset | –150 | –150 | –150 | dBc/Hz |
| phn2M | Phase noise at 2MHz offset | –154 | –154 | –154 | dBc/Hz |
| phn10M | Phase noise at 10MHz offset | –165 | –162 | –164 | dBc/Hz |
| phn20M | Phase noise at 20MHz offset | –165 | –162 | –164 | dBc/Hz |