JAJSWN7C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PSRR | Spurs induced by 50mV power supply ripple(2)(3) at 156.25MHz output, all output types | Sine wave at 50kHz | –70 | dBc | ||
| Sine wave at 100kHz | –70 | |||||
| Sine wave at 500kHz | –70 | |||||
| Sine wave at 1MHz | –70 | |||||