JAJSWN7C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | 10 | 400 | MHz | ||
| VOH | Output high voltage | 600 | 850 | mV | ||
| VOL | Output low voltage | –100 | 100 | mV | ||
| VCROSS | Absolute crossing voltage(2)(3) | 250 | 475 | mV | ||
| VCROSS-DELTA | Variation of VCROSS(2)(3) | 0 | 140 | mV | ||
| dV/dt | Slew rate(4) | 0.8 | 2 | V/ns | ||
| PN-Floor | Output phase noise floor (fOFFSET > 10MHz) | 100MHz | –164 | dBc/Hz | ||
| ODC | Output duty cycle(4) | 45% | 55% | |||