JAJSWN7C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The integrated oscillator in LMK61E2 features programmable load capacitances that can be set to either operate at exactly the nominal oscillation frequency or operate at a fixed frequency offset from the nominal oscillation frequency. This is done by programming R16 and R17. More details on frequency margining are provided in Fine Frequency Margining.