SBAA222A October 2017 – April 2025 ADS1282-SP
The single-event effects behavior of the ADS1282-SP, a high dynamic range analog-to-digital converter (ADC), is presented. No latch-up events were detected up to a linear energy transfer (LET) of 50.5MeV × cm2/ mg at 85°C and 125°C, nor were any latch-up events detected up to an LET of 60.4MeV × cm2/ mg at 85°C. The device exhibits a single event transient (SET) saturated cross-section of 3.7 × 10–4 cm2. For register upsets, the device exhibited a saturated cross-section of 1.3 × 10–5 cm2.