SBAA222A October 2017 – April 2025 ADS1282-SP
High-resolution analog-to-digital converters (ADCs) play a critical role in signal conditioning for sensors with wide dynamic range. Examples of such applications include monitoring thermocouples, accelerometers, and precision instrumentation. However, the lack of space-grade high-dynamic range analog-to-digital converters has often been cited as an impediment to developing important space applications [1].
The ADS1282-SP is a high-resolution delta-sigma ADC for space applications. It offers up to 122dB SNR with a total harmonic distortion of –102dB, and integral nonlinearity (INL) of 0.5ppm [2]. The block diagram shown in Figure 1-1 includes a front-end programmable gain amplifier (PGA) with a gain range up to 64×, to fully exploit the wide dynamic range available in the ADC. The fast-responding overrange detection circuit provides indication if the differential input voltage exceeds the ADC full scale. Programmable digital filters include user-selectable Sinc filter, FIR, and an IIR filter. The output is available through an SPI interface.
Figure 1-1 ADS1282-SP Block DiagramThere are two power supplies on the ADS1282-SP: AVDD and DVDD. The supplies can be powered up in any sequence. The device requires a clock input to be supplied on the CLK pin. A 4MHz clock is used for the testing described in this document.