SBAU249A October   2015  – July 2025 ADS9110

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Evaluation Module Overview
    1. 1.1 ADS9110EVM-PDK Features
    2. 1.2 ADS9110EVM Features
  5. 2Analog Interface
    1. 2.1 Connectors for Differential Signal Source
    2. 2.2 ADC Differential Input Signal Driver
      1. 2.2.1 Input Signal Path
      2. 2.2.2 Input Common-Mode Jumper Configuration
      3. 2.2.3 R1 Setting vs Source Impedance
    3. 2.3 Onboard ADC Reference
  6. 3Digital Interfaces
    1. 3.1 multiSPI® for ADC Digital IO
  7. 4Power Supplies
  8. 5 ADS9110EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface (GUI) Software Installation
  9. 6 ADS9110EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Register Map Configuration Tool
    3. 6.3 Time Domain Display Tool
    4. 6.4 Spectral Analysis Tool
    5. 6.5 Histogram Tool
    6. 6.6 Linearity Analysis Tool
  10. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  11. 8Revision History

multiSPI® for ADC Digital IO

The ADS9110EVM-PDK supports all the interface modes as detailed in the ADS9110 18-Bit, 2-MSPS, 15-mW, SAR ADC With Enhanced Performance Features data sheet. In addition to the standard SPI modes, (with single-, dual-, and quad-SDO lanes), the multiSPI modes support single- and dual-data output rates and the four possible clock source settings as well. The PHI is capable of operating at a 1.8-V logic level and is directly connected to the digital I/O lines of the ADC.