SBAU249A October 2015 – July 2025 ADS9110
This user's guide describes the characteristics, operation, and use of the ADS9110 evaluation module (EVM) performance demonstration kit (PDK). This kit is an evaluation platform for the ADS9110, which is an 18-bit, 2-MSPS, fully-differential input, successive approximation register (SAR) analog-to-digital converter (ADC) that featuresan enhanced serial multiSPI® digital interface an enhanced serial multiSPI® digital interface. The EVM-PDK eases the evaluation of the ADS9110 device with hardware, software, and computer connectivity through the universal serial bus (USB) interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials.
The following related documents are available through the Texas Instruments web site at www.ti.com.