SBAU251B July 2017 – February 2023 ADS8331 , ADS8332
Table 7-1 lists ADS8332 EVM BOM. Unless otherwise noted in the Alternate Part Number or Alternate Manufacturer columns, all parts can be substituted with equivalents.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| PCB1 | 1 | Printed Circuit Board | PA011 | Any | ||
| C1, C4, C28, C36, C52 | 5 | 1uF | CAP, CERM, 1 µF, 10 V, + /- 10%, X7 S, 0402 | 0402 | C1005X7 S1A105K050BC | TDK |
| C3, C8, C18, C21, C26 | 5 | 0.1uF | CAP, CERM, 0.1 µF, 50 V, + /- 10%, X7R, 0402 | 0402 | C1005X7R1 H104K050BB | TDK |
| C6, C11, C14, C15, C20, C23, C31, C33, C39 | 9 | 1500 pF | CAP, CERM, 1500 pF, 50 V, + /- 5%, C0 G/NP0, 0603 | 0603 | GRM1885C1 H152 JA01 J | MuRata |
| C12 | 1 | 47uF | CAP, CERM, 47 µF, 10 V, + /- 20%, X7R, 1210 | 1210 | LMK325B7476MM-TR | Taiyo Yuden |
| C24 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, + /- 5%, C0 G/NP0, 0603 | 0603 | C0603C102 J5 GAC | Kemet |
| C29, C35, C37 | 3 | 0.1uF | CAP, CERM, 0.1 µF, 50 V, + /- 10%, X7R, 0402 | 0402 | C1005X7R1 H104K050BB | TDK |
| C41, C43, C45, C48, C49 | 5 | 10uF | CAP, CERM, 10 µF, 16 V, + /- 20%, X5R, 0603 | 0603 | EMK107BBJ106MA-T | Taiyo Yuden |
| C42 | 1 | 1uF | CAP, CERM, 1 µF, 10 V, + /- 10%, X7R, 0603 | 0603 | 885012206026 | Wurth Elektronik |
| C44, C47 | 2 | 0.1uF | CAP, CERM, 0.1 µF, 50 V, + /- 10%, X7R, 0402 | 0402 | C1005X7R1 H104K | TDK |
| C50, C51 | 2 | 22uF | CAP, CERM, 22 µF, 10 V, + /- 20%, X5R, 0603 | 0603 | C1608X5R1A226M080AC | TDK |
| D1, D2 | 2 | Green | LED, Green, SMD | LED_0805 | APT2012 LZGCK | Kingbright |
| H1, H2, H3, H4 | 4 | MACHINE SCREW PAN PHILLIPS 4-40 | Machine Screw, 4-40, 1/4" | PMSSS 440 0025 PH | B&F Fastener Supply | |
| H5, H6 | 2 | ROUND STANDOFF, M3 STEEL 5MM | 9774050360R | WURTH ELECTRONICS INC | ||
| H7, H8 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | ||
| H9, H10, H11, H12 | 4 | 3/16 Hex Female Standoff | 3/16 Hex Female Standoff | 1891 | Keystone | |
| H13 | 1 | PHI-EVM Controller | USB Cable | Edge# 6591636 rev. B | Texas Instruments | |
| J1 | 1 | Header, 100 mil, 16x1, Gold, TH | 16x1 Header | 68000-416 HLF | Amphenol FCI | |
| J2 | 1 | Header(Shrouded), 19.7 mil, 30x2, Gold, SMT | Header (Shrouded), 19.7 mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |
| J4 | 1 | Header, 100 mil, 2x1, Gold with Tin Tail, SMT | 2x1 Header | TSM-102-01-L-SV | Samtec | |
| J5, J6, J7, J8 | 4 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Johnson | |
| JP1, JP2 | 2 | Header, 100 mil, 3x1, Gold, SMT | Samtec_TSM-103-01-X-SV | TSM-103-01-L-SV | Samtec | |
| R1, R2, R10, R17, R20, R24, R25, R27, R30, R37, R40, R42, R44, R50, R52, R56, R58, R59, R63, R65, R68, R70, R75, R77, R83, R87, R99, R101, R105, R106, R107 | 31 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | ERJ-2 GE0R00X | Panasonic |
| R3, R97 | 2 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R5, R6, R7, R9, R13, R14, R16 | 7 | 47 | RES, 47, 5%, 0.063 W, 0402 | 0402 | CRCW040247R0 JNED | Vishay-Dale |
| R11, R26, R31, R34, R43, R51, R64, R69, R84 | 9 | 40.2 | RES, 40.2, 1%, 0.063 W, 0402 | 0402 | CRCW040240R2FKED | Vishay-Dale |
| R12, R28, R33, R45, R53, R66, R72, R78, R85, R91 | 10 | 1.00k | RES, 1.00 k, 0.1%, 0.063 W, 0402 | 0402 | ERA-2AEB102X | Panasonic |
| R19 | 1 | 100k | RES, 100 k, 5%, 0.1 W, 0603 | 0603 | CRCW0603100KJNEA | Vishay-Dale |
| R55 | 1 | 30.1 | RES, 30.1, 1%, 0.063 W, 0402 | 0402 | CRCW040230R1FKED | Vishay-Dale |
| R79, R89 | 2 | 20.0k | RES, 20.0 k, 0.1%, 0.0625 W, 0402 | 0402 | RT0402BRD0720KL | Yageo America |
| R82, R88 | 2 | 10.0k | RES, 10.0 k, 0.1%, 0.0625 W, 0402 | 0402 | RT0402BRD0710KL | Yageo America |
| R92, R93, R94, R98, R102, R103, R104 | 7 | 10k | RES, 10 k, 5%, 0.063 W, 0402 | 0402 | CRCW040210K0 JNED | Vishay-Dale |
| R95, R100 | 2 | 20k | RES, 20 k, 5%, 0.063 W, 0402 | 0402 | CRCW040220K0 JNED | Vishay-Dale |
| SH-J1, SH-J2 | 2 | Shunt, 100 mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
| TP1, TP10 | 2 | SMT | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone |
| TP2, TP4, TP5, TP6, TP7, TP11, TP12 | 7 | SMT | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone |
| TP8 | 1 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |
| U1 | 1 | 2.7 V-5.5 V, 16 Bit 500KSPS Low-power Serial ADC, 8-Ch MUX and Breakout, RGE0024F (VQFN-24) | RGE0024F | ADS8332IBRGER | Texas Instruments | |
| U2, U3, U4, U5, U6 | 5 | Precision, 20 MHz, 0.9 pA, Low-Noise, RRIO, CMOS Operational Amplifier with Shutdown, DGS0010A | DGS0010A | OPA2320 SAIDGSR | Texas Instruments | |
| U7 | 1 | Precision, 20 MHz, 0.9 pA Ib, RRIO, CMOS Operational Amplifier, 1.8 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DBV0005A), Green (RoHS and no Sb/Br) | DBV0005A | OPA320AIDBVT | Texas Instruments | |
| U8 | 1 | Precision, Low Noise, Low Iq Operational Amplifier, 2.2 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DCK0005A), Green (RoHS and no Sb/Br) | DCK0005A | OPA376AIDCKT | Texas Instruments | |
| U9 | 1 | High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) | DGK0008A | REF6041IDGKR | Texas Instruments | |
| U10 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24 G32FVT-3AGE2 | Rohm | |
| U11 | 1 | 36-V, 1-A, 4.17-uVRMS, RF LDO Voltage Regulator, RGW0020A (VQFN-20) | RGW0020A | TPS7A4700RGWR | Texas Instruments | |
| U12 | 1 | Nanopower Supervisory Circuits for Automotive, DBV0005A (SOT-23-5) | DBV0005A | TPS3836E18DBVT | Texas Instruments | |
| C2, C5, C7, C9, C10, C13, C16, C17, C19, C22, C25, C27, C30, C32, C34, C38, C46 | 0 | 1uF | CAP, CERM, 1 µF, 10 V, + /- 10%, X7 S, 0402 | 0402 | C1005X7 S1A105K050BC | TDK |
| C40 | 0 | 1500 pF | CAP, CERM, 1500 pF, 50 V, + /- 5%, C0 G/NP0, 0603 | 0603 | GRM1885C1 H152 JA01 J | MuRata |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial | N/A | N/A | |
| J3 | 0 | Receptacle, VHDCI, 68Pin, Gold, R/A, TH | Connector, 42.7x6x14.65 mm | 71430-0013 | Molex | |
| R4, R8, R15, R18, R21, R22, R23, R29, R32, R35, R36, R38, R39, R41, R46, R47, R48, R49, R54, R57, R60, R61, R62, R67, R71, R73, R74, R76, R80, R81, R86, R90 | 0 | 1.00k | RES, 1.00 k, 0.1%, 0.063 W, 0402 | 0402 | ERA-2AEB102X | Panasonic |
| R96 | 0 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | ERJ-2 GE0R00X | Panasonic |
| S1 | 0 | Switch, Tactile, SPST-NO, 0.05A, 12 V, SMD | SMD, 2-Leads, Body 6x4 mm | EVQPNF04M | Panasonic | |
| TP3, TP9 | 0 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone |