SBAU251B July 2017 – February 2023 ADS8331 , ADS8332
The ADS8332EVMV2 is designed for easy interfacing to analog sources. The Samtec™ connector provides a convenient 16-pin, single-row, header J1 accessing channels IN0-IN7 of the device. In addition, four SMA connectors, J-1 to J-4, provide a high quality connection to channels IN0, IN1, IN6, and IN7. Figure 2-1 shows the ADS8332EVMV2 analog input connections, input buffers, and input RC filters for channels IN0 to IN7. Table 2-1 lists the analog interface connections for header J1 and Table 2-2 lists the analog interface connections for the SMA connectors.
| Header Pin Number | Signal | Description | ||
|---|---|---|---|---|
| J1.1 | IN0 | Positive analog input for channel IN0 | ||
| J1.3 | IN1 | Positive analog input for channel IN1 | ||
| J1.5 | IN2 | Positive analog input for channel IN2 | ||
| J1.7 | IN3 | Positive analog input for channel IN3 | ||
| J1.9 | IN4 | Positive analog input for channel IN4 | ||
| J1.11 | IN5 | Positive analog input for channel IN5 | ||
| J1.13 | IN6 | Positive analog input for channel IN6 | ||
| J1.15 | IN7 | Positive analog input for channel IN7 | ||
| J1.2, J1.4, J1.6, J1.8, J1.10, J1.12, J1.14, J1.16 | GND | Ground connections | ||
| SMA Connector | Signal | Description | ||
|---|---|---|---|---|
| J5 | IN0 | Analog input for channel IN0 | ||
| J6 | IN1 | Analog input for channel IN1 | ||
| J7 | IN6 | Analog input for channel IN6 | ||
| J8 | IN7 | Analog input for channel IN7 | ||