SBAU336A March 2020 – March 2021 AMC3306M05 , AMC3306M25 , AMC3336 , AMC3336-Q1
Table 5-1 lists the bill of materials.
All components should be RoHS compliant. Some part numbers may be either leaded or RoHS. Verify that purchased components are RoHS compliant.
Item | Qty | Ref Des | Description | Manufacturer | Part Number |
---|---|---|---|---|---|
1 | 2 | C1, C4 | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | Kemet | C0603C104K5RACAUTO |
2 | 1 | C2 | CAP, CERM, 1 µF, 25 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E1X7R1E105K080AC |
3 | 1 | C3 | CAP, CERM, 1000 pF, 50 V, ±10%, X7R, 0603 | Kemet | C0603C102K5RACTU |
4 | 1 | C5 | CAP, CERM, 0.1 µF, 50 V, ±5%, C0G/NP0, 1206_190 | TDK | C3216NP01H104J160AA |
5 | 2 | C6, C8 | CAP, CERM, 1000 pF, 50 V, ±10%, X7R, 1206 | AVX | 12065C102KAT2A |
6 | 1 | C7 | CAP, CERM, 10 µF, 16 V, ±10%, X5R, 0805 | Taiyo Yuden | EMK212BJ106KG-T |
7 | 1 | C9 | CAP, CERM, 1 µF, 25 V, ±10%, X7R, 1206 | AVX | 12063C105KAT2A |
8 | 1 | C10 | CAP, CERM, 33 pF, 50 V, ±5%, C0G/NP0, 0603 | Kemet | C0603C330J5GACTU |
9 | 2 | C11, C12 | CAP, CERM, 3.3 pF, 50 V, ±8%, C0G/NP0, 0603 | AVX | 06035A3R3CAT2A |
10 | 3 | DIAG, GND, LDO | Test Point, Miniature, SMT | Keystone | 5015 |
11 | 2 | J1, J2 | Terminal Block, 3.5 mm Pitch, 2x1, TH | On-Shore Technology | ED555/2DS |
12 | 1 | J3 | Terminal Block, 3.5 mm Pitch, 3x1, TH | On-Shore Technology | ED555/3DS |
13 | 1 | L1 | Coupled inductor, 0.1 A, 4.5 Ω, SMD | Taiyo Yuden | MCF12102G900-T |
14 | 1 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 |
15 | 1 | R1 | RES, 47 k, 5%, 0.1 W, 0603 | Yageo | RC0603JR-0747KL |
16 | 4 | R2, R3, R4, R5 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3EKF49R9V |
17 | 1 | U1 | AMC33xx - High-precision, reinforced isolated delta-sigma modulators with integrated DC/DC converter and high CMTI | Texas Instruments | AMC3306M25DWE or AMC3336DWE |