SBAU336A March 2020 – March 2021
The analog input to the AMC33xxEVM board can be applied directly to J2 pins 1 and 2.
For the limitations of the analog input range, and to ensure that the appropriate analog and digital voltages are applied before connecting any analog input to the EVM, refer to the datasheet for your device.
Table 4-1 summarizes the details of J2.
| Pin Number | Signal | Description |
|---|---|---|
| J2.1 | IN+ | Non-inverting input to the AMC33xx device (pin 6) |
| J2.2 | IN– | Inverting analog input to the AMC33xx device (pin 7) |