SBAU416C November   2022  – March 2025 ADS9813 , ADS9817

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 ADS9813EVM and ADS9817EVM Quick Start Guide
    3. 2.3 Analog Interface
      1. 2.3.1 ADC Input SMA Connections
      2. 2.3.2 Voltage Reference
    4. 2.4 Digital Interface and Clock Inputs
      1. 2.4.1 Digital Interface Connections
      2. 2.4.2 Clock Select
    5. 2.5 Power Supplies
      1. 2.5.1 USB Power and When to Power the Board Externally
  7. 3Software
    1. 3.1 ADS9817EVM and ADS9813EVM Software Installation
      1. 3.1.1 USB Driver Installation
    2. 3.2 ADS9817EVM Software (ADS9817EVM-GUI)
      1. 3.2.1 Using the CONFIG Tab
      2. 3.2.2 Using the Capture Tab
      3. 3.2.3 Using the INL/DNL Tool
      4. 3.2.4 Using the Histogram Tab
    3. 3.3 ADS9813EVM Software (ADS98XXEVM-GUI)
      1. 3.3.1 Using Configuration Tab
      2. 3.3.2 Using the Data Capture Tab
      3. 3.3.3 Using the Linearity Analysis Tab
      4. 3.3.4 Using the Histogram Analysis Tab
  8. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 ADS9813EVM Schematics
      2. 4.1.2 ADS9817EVM Schematics
    2. 4.2 Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 ADS9813EVM Bill of Materials (BOM)
      2. 4.3.2 ADS9817EVM Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation
  11. 7Revision History

Using the INL/DNL Tool

The INL/DNL tool measures the linearity of the of the ADS9817EVM by applying a full-scale, low-distortion sinusoidal input signal. The accuracy improves if the number of hits per code is increased at the cost of extra test time. Select the channel to measure and the hits per code. An input signal greater than full-scale is required to verify that all ADC codes are tested. An input signal of +0.1 dBFS is sufficient. Then press the GET INL/DNL button to run this tool as shown in Figure 3-7.

ADS9813EVM, ADS9817EVM Using the INL/DNL ToolFigure 3-7 Using the INL/DNL Tool