SBAU416C November 2022 – March 2025 ADS9813 , ADS9817
By default, the TSWDC155EVM provides the ADS9813EVM and ADS9817EVM with a 3.3V supply (3P3V). The ADS9813EVM and ADS9817EVM both have a TPS61070 boost converter that boosts the 3.3V supply to 5.4V. By default, this voltage is applied to low-dropout regulators (LDOs) to derive the AVDD, DVDD, and IOVDD supplies when JP4 is in the [1-2] position. U2 (TPS7A2050) provides the 5V AVDD supply and U3 and U6 (TPS7A2018) provide the 1.8V DVDD and IOVDD supplies, respectively. The LDO input voltage (LDO_IN) can be changed to an external source (5.2V to 5.5V) applied to terminal block J1 by placing a shunt on JP4 in the [2-3] position. In this case, U1 (LM66100) provides reverse polarity protection if the connection is wired incorrectly. Figure 2-7 shows the power tree schematic for the ADS9813EVM and ADS9817EVM.