SCEA065B November 2018 – March 2021 SN74AVC4T774 , SN74AXC1T45 , SN74AXC4T245 , SN74AXC4T774 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74AXCH1T45 , SN74AXCH4T245 , SN74AXCH8T245
Reduced Gigabit Media Independent Interface (RGMII) is a high speed interface to connect a media access control device (MAC) to an Ethernet physical layer chip (PHY). It is a modification of Media Independent Interface (MII), with the improvements being the gigabyte data rate, as opposed to 100 Mbps, and reduced interface pin count.
| SIGNAL | DESCRIPTION | DIRECTION |
|---|---|---|
| TXC | Clock signal | MAC to PHY |
| TXD[0…3] | Transmitted Data | MAC to PHY |
| TX_CTL | Transmitter Enable/Error | MAC to PHY |
| RXC | Recovered clock signal (from received data) | PHY to MAC |
| RXD[0…3] | Received Data | PHY to MAC |
| RX_CTL | Received data valid/receiver error | PHY to MAC |
RGMII uses 12 lines as described in Table 2-3. The clock is set to 125 MHz for achieving gigabit speeds, and 25/2.5 MHz for 100/10 Mbps speeds, respectively. In gigabit operation, data is clocked on both the rising and falling edge of this signal, and in 100/10 Mbps operation, data is clocked only on the rising edge. Due to the high speed requirements of RGMII, a tight timing budget must be implemented with limited skew. The final two signals are RX_CTL and TX_CTL, two control signals multiplexed by the clock signals. RX_CTL carries the received data valid signal and the receiver error signal. TX_CTL contains the transmitter enable and transmitter error signal.