SCEU021A November 2019 – August 2021 TXB0101 , TXB0102 , TXB0104 , TXB0108-Q1
0.1 µF Surface Mount (SM) 0402 capacitors are populated near VCCA and VCCB device pins on each board (C4, C5, C6, C7, C23, C24, C25, C26). These are in place to smooth transient voltage supply spikes during start up and normal device operation.