SCEU021A November   2019  – August 2021 TXB0101 , TXB0102 , TXB0104

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
      1. 1.1.1 TXB Family
    2. 1.2 Hardware Description
      1. 1.2.1 Headers
      2. 1.2.2 Voltage Supply
      3. 1.2.3 Bypass Capacitors
      4. 1.2.4 OE Select
      5. 1.2.5 RC Loading
  3. 2Board Layout
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

RC Loading

Each data I/O trace connects to an 0805 surface mount (SM) pad with access to VCC for customizable pull-up resistors and a 0805 SM pad with access to GND for a customizable load. Large pads were chosen for ease of access and the option to compose a load out of multiple, smaller, SM components if desired (for load tests, propagation delay, rise/fall time adjustments, etc.). Figure 1-1 shows the SM pad locations. Pull down pads are marked with a ground symbol, pull up pads are marked with a power port symbol on the board.