SLAA843A August 2018 – March 2019 MSP430FR2512 , MSP430FR2512 , MSP430FR2522 , MSP430FR2522 , MSP430FR2532 , MSP430FR2532 , MSP430FR2533 , MSP430FR2533 , MSP430FR2632 , MSP430FR2632 , MSP430FR2633 , MSP430FR2633
Table 5 lists typical and minimum SNR values for CapTIvate devices for an example use case with a 0.5-pF touch capacitance and a 20-pF electrode parasitic capacitance. The equivalent signal 'S' is 0.5 pF divided by 20 pF, which equals 2.5% change in capacitance.
| CapTIvate Technology | Touch Capacitance | Electrode (Parasitic) Capacitance | Signal | Ambient Temperature | Typical SNR | Expected Minimum SNR |
|---|---|---|---|---|---|---|
| First generation | 0.5 pF | 20 pF | 2.5% | 25°C | 36:1 | 5:1 |
| 0.5 pF | 20 pF | 2.5% | 0°C | 28:1 | 3.1:1 | |
| 0.5 pF | 20 pF | 2.5% | -40°C | 19:1 | 1.9:1 | |
| Second generation | 0.5 pF | 20 pF | 2.5% | 25°C | 42:1 | 13:1 |
| 0.5 pF | 20 pF | 2.5% | -40°C | 28:1 | 13:1 |
NOTE
SNR values, particularly expected minimum SNR values, are provided for informational purposes to assist in application development. Refer to the device-specific data sheet for specified SNR values.
The SNR values for CapTIvate devices in Table 5 are characterized and tested using a count filter beta of 3, an LTA filter beta of 7, and a scan rate of 167 sps.
It is possible to derive the equivalent typical and maximum device noise floor (a useful parameter for margin analysis) from the SNR parameters by backing out the test case (2.5% signal). Divide the signal by the SNR value to obtain the noise floor. These values are obtained by solving the SNR equation for noise (see Equation 8).