SLAA843A August 2018 – March 2019 MSP430FR2512 , MSP430FR2512 , MSP430FR2522 , MSP430FR2522 , MSP430FR2532 , MSP430FR2532 , MSP430FR2533 , MSP430FR2533 , MSP430FR2632 , MSP430FR2632 , MSP430FR2633 , MSP430FR2633
When designing a capacitive touch system for reliability, check each sensor's design margins to ensure that the design is tolerant of higher noise levels that can occur when the system is operated across the required temperature range or if a unit has a higher than typical noise floor. To go one step further and build in additional robustness, consider the ways in which an end customer may use a product that go above and beyond the system's specification, and take that information into account as well when checking the design margins.
Be sure to leverage the SNR tool in the CapTIvate Design Center to easily measure your system.
For more information on capacitive touch design best practices, see the CapTIvate Technology Guide Design Guide chapter.