SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
| Bit | Field | Type(1) | Reset | Description |
|---|---|---|---|---|
| 7 | INT_LIVE2 | R | 0b | Interrupt due to GPA up
threshold fault 0b = No interrupt 1b = Interrupt |
| 6 | INT_LIVE2 | R | 0b | Interrupt due to GPA low
threshold fault 0b = No interrupt 1b = Interrupt |
| 5 | INT_LIVE2 | R | 0b | Interrupt due to VAD power
up detect 0b = No interrupt 1b = Interrupt |
| 4 | INT_LIVE2 | R | 0b | Interrupt due to VAD power
down detect 0b = No interrupt 1b = Interrupt |
| 3 | INT_LIVE2 | R | 0b | Interrupt due to MICBIAS
short circuit condition 0b = No interrupt 1b = Interrupt |
| 2 | INT_LIVE2 | R | 0b | Interrupt due to MICBIAS
High current fault 0b = No interrupt 1b = Interrupt |
| 1 | INT_LIVE2 | R | 0b | Interrupt due to MICBIAS Low
current fault 0b = No interrupt 1b = Interrupt |
| 0 | INT_LIVE2 | R | 0b | Interrupt due to MICBIAS
Over voltage fault 0b = No interrupt 1b = Interrupt |