SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
This fault triggers if the measured input pin voltage is less than the programmed threshold. This fault is programmable from 0 V to 900 mV with a programming resolution of 60 mV.
Figure 3-1 Input Short to GND
Conditions