SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
This is the MICBIAS diagnostic configuration register for setting the low current threshold.
| Bit | Field | Type(1) | Reset | Description |
|---|---|---|---|---|
| 7-0 | MBIAS_LOW_CURR_TH RS[7:0] | R/W | 01001000b | Threshold for MICBIAS low-current fault diagnostics Default ≅ 2.6 mA Nd = ((0.9×(N×16)/4095)-0⋅2)×48.46154 (mA) |