SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
This register is the MICBIAS overvoltage configuration register.
| Bit | Field | Type(1) | Reset | Description |
|---|---|---|---|---|
| 7-5 | SAFEBAND_MBIAS_OV_ FLT[2:0] | R/W | 010b | Safeband configuration
for lower boundary of MBIAS overvoltage fault 0 = No safeband 1 = 30-mV safeband (1 LSB at 9b lvl) 2 = 60-mV safeband (2 LSB at 9b lvl) 3-7 = N × 30 mV |
| 4-0 | RESERVED | R | 00000b | Reserved bits; Write only reset values |