SLAAEF9 November 2023 MSPM0L1306
RL78 and MSPM0 have different event management structures and features. The comparison of Section 3.6.2 and Section 3.6.3 is shown in Table 3-12.
Features | RL78 | MSPM0 | |
---|---|---|---|
Publisher | Peripheral | peripheral | |
Subscriber | CPU, DMA trigger, peripheral | CPU, DMA trigger, peripheral | |
Management Style | peripheral → CPU | Interrupt control circuit | Event manager |
peripheral → DMA | DMA controller (1) | ||
peripheral → peripheral | Event Link Controller (1) | ||
Route Type | point-to-point (1:1) | point-to-point | |
point-to-two (splitter) (2) |