SLAAEH6 September 2024 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5211 , TAC5212 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
The TAC5x1x and TAC5x1x-Q1 devices support up to three programmable digital biquad filters in the signal chain of each recording and playback channel, shown in Figure 1-1 and Figure 1-2 respectively. By default, each biquad filter acts as an all-pass filter, with a flat gain of 0dB across frequency. By changing the programmable coefficients of these biquad filters, the frequency response can be changed.
Equation 3 shows the quantized 32-bit transfer function of each biquad filter. The coefficients of the filter [N0,N1,N2,D1 and D2] are programmable 32-bit twos-complement values, each occupying four consecutive registers in the register space of the device. With the Q-point located in the 31st bit location (Q31), the filter coefficients are in 1.31 format with a range from –1 (0x80000000) to 0.9999999995 (0x7FFFFFFF). In this notation, the decimal point is assumed to be between bit 30 and bit 31. Bit 31 contains the sign bit, while bits 30-0 contain the fractional bits as shown in Figure 3-1. With this notation, all coefficients are normalized to less than 1. To convert a floating point number less than one to Q31 format, multiply the floating point number by 231 and truncate to the nearest integer. With this notation, the number 1, corresponding to a0 in the denominator, becomes 231 (0x7FFFFFF). Note that the coefficients N1 and D1 are multiplied by two. Thus, when using a digital filter design package to calculate these coefficients, divide by 2 the N1 and D1 before writing these coefficient registers. Also, note that coefficients D1 and D2 have a negative sign. So, multiply by –1 before writing D1 and D2 to the coefficient registers when using a digital filter design package.