SLAAEH6 September 2024 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5211 , TAC5212 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
Human speech has a usable frequency range of 200Hz–8 kHz. Male speech bandwidth is roughly 200Hz–6 kHz while female speech bandwidth is roughly 400Hz–8kHz. To improve speech intelligibility, a bandpass filters or parametric equalizer boosts the voice band frequencies while suppressing other frequencies to lower background noise or other musical instruments.