SLAAEQ8 February   2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Laser Speckle Reduction
    2. 1.2 MSPM0 Requirements
  5. 2PWM
    1. 2.1 PWM Implementation
    2. 2.2 PWM Test Result
  6. 3PWM and GPIO
    1. 3.1 PWM and GPIO Implementation
    2. 3.2 Interrupt Time Calibration
    3. 3.3 PWM and GPIO Test Result
  7. 4Timer and GPIO
    1. 4.1 Timer and GPIO Implementation
  8. 5Summary
  9. 6References

Summary

This application note introduces the basic information of LSR and provides a method to reduce speckle on the optical path. Based on the hardware feature of MSPM0, three LSR methods are introduced, as well as the hardware requirements of these methods for MSPM0.

The implementation of three methods and the control chain of MSPM0 are introduced in this document. The PWM method is a hardware method, using an event to control the start of the timer. The PWM and GPIO method is a hardware and software mix control method, which enables the LSR function in MSPM0 C-series devices. The timer and GPIO method is a software method.