SLAT161 June   2022 HD3SS3411 , TMUXHS4412

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2What is PCI Express (PCIe)?
    1. 2.1 PCIe Link
    2. 2.2 PCIe Clocking Architectures
      1. 2.2.1 Common Reference Clock
      2. 2.2.2 Data Reference Clock
      3. 2.2.3 Separate Reference Clock
    3. 2.3 PCIe Reference Clock Specification
  5. 3Reference Clock Measurement With TI Multiplexers
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Procedure
    2. 3.2 Test Report
      1. 3.2.1 Test Result With Clock Source
      2. 3.2.2 Test Result With HD3SS3411
      3. 3.2.3 Test Result With TMUXHS4412
      4. 3.2.4 Test Result With TMUXHS221
  6. 4Summary

Test Procedure

  1. Directly measure electrical performance of the clock source with scope.
  2. Connect clock source to the calibration trace on one of the Mux EVM and measure electrical performance of the clock signal passing though the trace with scope.
  3. Connect clock source to the input of the Mux EVM and measure electrical performance of the output of the Mux with scope.
  4. Repeat 1-3 and measure the electrical performance of the output of the other Muxes with scope.