SLAT161 June   2022 HD3SS3411 , TMUXHS4412

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2What is PCI Express (PCIe)?
    1. 2.1 PCIe Link
    2. 2.2 PCIe Clocking Architectures
      1. 2.2.1 Common Reference Clock
      2. 2.2.2 Data Reference Clock
      3. 2.2.3 Separate Reference Clock
    3. 2.3 PCIe Reference Clock Specification
  5. 3Reference Clock Measurement With TI Multiplexers
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Procedure
    2. 3.2 Test Report
      1. 3.2.1 Test Result With Clock Source
      2. 3.2.2 Test Result With HD3SS3411
      3. 3.2.3 Test Result With TMUXHS4412
      4. 3.2.4 Test Result With TMUXHS221
  6. 4Summary

PCIe Clocking Architectures

The PCIe standard specifies a 100 MHz clock (Refclk) with at least ±300 ppm frequency stability for Gen 1, 2, 3 and 4, and at least ±100 ppm frequency stability for Gen 5, at both the transmitting and receiving devices. It also specifies support for three different clocking architectures: Common Clock, Data Clock, Separate Reference Clocks.