SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The GPTM is placed into concatenated mode by writing 0x0 or 0x1 to the GPTMCFG bit field in the GPTM Configuration (GPTMCFG) register. In both configurations, certain 16- or 32-bit GPTM registers are concatenated to form pseudo 32-bit registers. These registers include the following:
In the 32-bit modes, the GPTM translates a 32-bit write access to GPTMTAILR into a write access to both GPTMTAILR and GPTMTBILR. The resulting word ordering for such a write operation is:
GPTMTBILR[15:0]:GPTMTAILR[15:0].
Likewise, a 32-bit read access to GPTMTAR returns the value:
GPTMTBR[15:0]:GPTMTAR[15:0].
A 32-bit read access to GPTMTAV returns the value:
GPTMTBV[15:0]:GPTMTAV[15:0].