SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
This module is an AHB peripheral that handles system-level Cortex-M4 FPU exceptions. For functions with registers mapped into this aperture, if the function is not available on a device, then all writes to the associated registers are ignored and reads return zeros.