SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Flash Peripheral Properties (FLASHPP)
FLASHPP is shown in Figure 7-19 and described in Table 7-18.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PFC | FMM | DFA | RESERVED | |||
| R-0x0 | R-0x1 | R-0x1 | R-0x1 | R-0x0 | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | EESS | MAINSS | |||||
| R-0x0 | R-0x2 | R-0x4 | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SIZE | |||||||
| R-0x1FF | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SIZE | |||||||
| R-0x1FF | |||||||