2 Power the MSP432E411Y-BGAEVM
The MSP432E411Y-BGAEVM requires a 3.3-V power supply, which can be provided in any of several ways:
- Provide 3.3 V from an external emulator through the 20-pin Arm JTAG interface
- Provide 3.3 V directly to the 3.3V pin on the external power header (J11)
- Provide 5 V to the 5V pin on the external power header (J11) and using the onboard LDO to generate 3.3 V
- Provide 3.3 V and 5 V both to the external power header (J11)