SLAU780 August 2018
The EVM is USB 2.0 ready. A TPS2051B power switch is connected to and controlled by the microcontroller USB peripheral, which manages power to the USB micro A/B connector when functioning in a USB host. When functioning as a USB device, apply power to the EVM from an external source, (see Section 2). USB 2.0 functionality is provided and supported directly out of the box with the target USB micro A/B connector.