SLAU780
August 2018
MSP432E411Y-BGAEVM User's Guide
Trademarks
1
Board Overview
2
Power the MSP432E411Y-BGAEVM
2.1
Emulator Power
2.2
External 3.3-V Source Only
2.3
External 5-V Source Only
2.4
External 3.3-V and 5-V Source
2.5
Measure Current Consumption
3
Header Pinouts and Connections
3.1
J11 – External Power Connector
3.2
J6 – Power Rail Header
3.3
J7 – External Peripheral Interface Header
3.4
LCD Interface Header
3.5
J1, J2, J3, J4 – BoosterPack Interface Headers
3.6
J5 – Additional GPIO Pin Header
4
Communication Interfaces
4.1
Ethernet
4.2
USB-OTG
5
Programming Interfaces
5.1
JTAG
5.2
ETM Trace
5.3
BSL
6
Software Development
6.1
Software Description
6.2
Source Code
6.3
Tool Options
7
Schematics
6.2
Source Code
The source code is provided as part of the SimpleLink MSP432E4 SDK.