SLAU813A September   2019  – October 2020 TPA6304-Q1

 

  1.   Trademarks
  2. 1Required Equipment and Accessories:
  3. 2Hardware Overview
    1. 2.1 TPA6304Q1 Evaluation Module Description
    2. 2.2 TPA6304-Q1 Evaluation Module Functions
  4. 3Software Overview
    1. 3.1 PurePath™ Console 3 (PPC3) Access and Description
    2. 3.2 PurePath™ Console 3 – TPA6304Q1EVM Home Window
    3. 3.3 PurePath™ Console 3 – TPA6304Q1EVM Register Map Window
    4. 3.4 PurePath™ Console 3 – TPA6304Q1EVM Monitor & Control Window
  5. 4TPA6304-Q1 Start Up
    1. 4.1 TPA6304Q1EVM Setup
    2. 4.2 TPA6304-Q1 Settings on Device Monitor & Control Window
      1. 4.2.1 Device State Control Section
      2. 4.2.2 Channel Control Section
      3. 4.2.3 Miscellaneous Control Section
      4. 4.2.4 Fault / Warning Signal Configuration Section
      5. 4.2.5 Faults / Warnings Section
      6. 4.2.6 AC Load Diagnostics Section
      7. 4.2.7 DC Load Diagnostics Section
      8. 4.2.8 Spread Spectrum Control Section
    3. 4.3 TPA6304-Q1 Settings on Register Map Window
    4. 4.4 I2C Monitor Window
  6. 5Board Layout, Schematic and Bill of Materials
    1. 5.1 Board Layout
    2. 5.2 Schematic
    3. 5.3 Bill of Materials
  7.   Revision History

Bill of Materials

Table 5-1 Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturer
C1 1 4.7uF CAP, CERM, 4.7 µF, 50 V,+/- 20%, X7R, AEC-Q200 Grade 1, 1210 1210 UMK325B7475MMHT Taiyo Yuden
C2 1 8200pF CAP, CERM, 8200 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCD188R71H822KA01D MuRata
C3 1 2200pF CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 0603 C0603X222K5RACTU Kemet
C4 1 470uF CAP, AL, 470 uF, 35 V, +/- 20%, 0.03 ohm, TH RCAP, 8x20mm EEU-FR1V471LB Panasonic
C5, C18, C29 3 1uF CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 08055C105K4Z2A AVX
C6, C12, C22, C30, C32, C35, C36, C38, C41, C42, C43, C44, C56, C59, C60, C61, C62, C68, C69, C70, C71, C72, C73, C74, C75, C76, C77, C80, C81, C82, C84, C85, C86, C87, C88, C89, C90, C91, C92, C93, C94, C95, C96, C110 44 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 0402 C1005X7R1H104K050BB TDK
C7, C21, C25, C26, C27, C28, C33, C40 8 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 0603 UMK107AB7105KA-T Taiyo Yuden
C8, C10, C13, C14, C16, C19, C20, C23, C39 9 1uF CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCM188R71C105KA64D MuRata
C9 1 1uF CAP, CERM, 1 uF, 6.3 V,+/- 10%, X7R, 0402 0402 GRM155R70J105KA12D MuRata
C11 1 100uF CAP, AL, 100 uF, 10 V, +/- 20%, 0.44 ohm, SMD 6.3x5.8 UUD1A101MCL1GS Nichicon
C15 1 2.2uF CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 0603 EMK107BB7225KA-T Taiyo Yuden
C17, C31, C37, C98 4 0.47uF CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 CGA3E3X7R1E474K080AB TDK
C45, C46, C47, C48, C49, C50, C51, C52 8 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 0603 CGA3E2C0G1H103J080AA TDK
C53 1 10uF CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 0603 C1608X5R1A106M080AC TDK
C54 1 1uF CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 0402 GRM155R70J105MA12D MuRata
C55 1 0.01uF CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402 0402 885012205031 Wurth Elektronik
C57 1 2.2uF CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0603 0603 GRM188R71A225KE15D MuRata
C58 1 470pF CAP, CERM, 470 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B2X7R1H471K050BA TDK
C63, C65 2 6800pF CAP, CERM, 6800 pF, 50 V, +/- 10%, X7R, 0603 0603 C0603C682K5RACTU Kemet
C64, C66 2 4700pF CAP, CERM, 4700 pF, 100 V, +/- 5%, C0G/NP0, 0603 0603 C0603C472J1GAC7867 Kemet
C67 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 885012206095 Wurth Elektronik
C78, C79 2 22uF CAP, CERM, 22 µF, 10 V,+/- 10%, X7R, 1206 1206 CL31B226KPHNFNE Samsung Electro-Mechanics
C83 1 10uF CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 1206 C3216X7R1V106K160AC TDK
C100 1 2.2uF CAP, CERM, 2.2 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7R1E225K125AB TDK
D1 1 Green LED, Green, SMD LED_0603 150060GS75000 Wurth Elektronik
D2, D5 2 Yellow LED, Yellow, SMD LED_0603 150060YS75000 Wurth Elektronik
D3 1 Red LED, Red, SMD LED_0603 150060RS75000 Wurth Elektronik
D4 1 Blue LED, Blue, SMD LED_0603 150060BS75000 Wurth Elektronik
H1, H2, H3, H4 4 MACHINE SCREW PAN PHILLIPS 4-40 Machine Screw, 4-40, 1/4 inch PMSSS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 ROUND STANDOFF 4-40 ALUM 1/2" ROUND STANDOFF 4-40 ALUM 1/2 inch 2027 Keystone
H9 1 Heat Sink, Aluminum, 0.25" Corner, Used for TPA63xxEVM Boards Heatsink HeatSink_TAS54xxPHD Any Machine Shop
J1 1 Terminal Block, 4x1, 5.08mm, TH 4x1 Terminal Block 39544-3004 Molex
J2, J4, J6, J7 4 RCA Jack, 1Pos, Tin, R/A, TH RCJ Jack, 1Pos, R/A, TH RCJ-041 CUI Inc.
J3, J5, J11, J14, J15, J16 6 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J8 1 Terminal Block, 3.5mm, 8x1, Tin, TH Terminal Block, 3.5mm, 8x1, TH 393570008 Molex
J9 1 Receptacle, 50mil, 6x1, Gold, R/A, TH 6x1 Receptacle LPPB061NGCN-RC Sullins Connector Solutions
J10 1 Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT 5.6x2.5x8.2mm 475890001 Molex
J12, J13 2 Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
L1, L2, L3, L4, L5, L6, L7, L8 8 3.3uH 3.3µH Shielded Wirewound Inductor 2.9A 0.058Ohm Max Nonstandard SMT_IND_4MM0_4MM0 ASWPA4035S3R3MT Sunlord
L9 1 FIXED IND 150NH 16A 4.1 MOHM SMD SMD2 SRP5015TA-R15Y Bourns
L10 1 FIXED IND 470NH 2A 52 MOHM SMD SMD2 NRV2010TR47NGFV Taiyo Yuden
L11 1 180 ohm Ferrite Bead, 180 ohm @ 100 MHz, 3.4 A, 0806 0806 NFZ2MSM181SN10L MuRata
L12 1 600 ohm Ferrite Bead, 600 ohm @ 100 MHz, 2 A, 0805 0805 MPZ2012S601AT000 TDK
R1 1 1.50k RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 RMCF0402FT1K50 Stackpole Electronics Inc
R2, R16, R28 3 4.99k RES, 4.99 k, 1%, 0.063 W, 0402 0402 RC0402FR-074K99L Yageo America
R3 1 40.2k RES, 40.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF4022X Panasonic
R4 1 162k RES, 162 k, 1%, 0.1 W, 0603 0603 RC0603FR-07162KL Yageo
R5, R6 2 2.20k RES, 2.20 k, 1%, 0.063 W, 0402 0402 RC0402FR-072K2L Yageo America
R7 1 4.75 RES, 4.75, 1%, 0.1 W, 0603 0603 RC0603FR-074R75L Yageo
R8 1 680 RES, 680, 1%, 0.1 W, 0603 0603 RC0603FR-07680RL Yageo
R9, R10 2 10.0k RES, 10.0 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF1002X Panasonic
R11 1 0 RES, 0, 5%, 0.05 W, AEC-Q200 Grade 1, 0201 0201 ERJ-1GE0R00C Panasonic
R12 1 1.00Meg RES, 1.00 M, 1%, 0.1 W, 0603 0603 RC0603FR-071ML Yageo
R13 1 1.00k RES, 1.00 k, 1%, 0.0625 W, 0402 0402 RC0402FR-071KL Yageo America
R14 1 4.99k RES, 4.99 k, 1%, 0.05 W, 0201 0201 RC0201FR-7D4K99L Yageo America
R15 1 43.2 RES, 43.2, 1%, 0.1 W, 0603 0603 RC0603FR-0743R2L Yageo
R17, R18, R20, R23 4 10.0k RES, 10.0 k, 1%, 0.05 W, 0201 0201 RC0201FR-0710KL Yageo America
R19, R21 2 33.2 RES, 33.2, 1%, 0.05 W, 0201 0201 RC0201FR-0733R2L Yageo America
R22 1 25.5k RES, 25.5 k, 1%, 0.05 W, 0201 0201 RC0201FR-0725K5L Yageo America
R24 1 51.0k RES, 51.0 k, 1%, 0.05 W, 0201 0201 RC0201FR-0751KL Yageo America
R25 1 47.0k RES, 47.0 k, 1%, 0.0625 W, 0402 0402 RC0402FR-0747KL Yageo America
R26, R27, R33, R34, R35 5 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 ERJ-3GEY0R00V Panasonic
R29, R30, R31, R32 4 10.0k RES, 10.0 k, 1%, 0.1 W, 0603 0603 ERJ-3EKF1002V Panasonic
S1, S2 2 Switch, Toggle, SPDT 1Pos, TH 7 X 11 X4.5 mm G12AP NKK Switches
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8 8 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP2, TP4, TP5, TP6 4 Test Point, Compact, Black, TH Black Compact Testpoint 5006 Keystone
TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14 8 Test Point, Miniature, Orange, TH Orange Miniature Testpoint 5003 Keystone
U1 1 45-W, 2.1-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier with Load Dump Protection and I2C Diagnostics, DDV0044E (TSSOP-44) DDV-44 TPA6304Q1DDV Texas Instruments
U2 1 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package, RLT0007A (VSON-HR-7) RLT0007A TPS62085RLTR Texas Instruments
U3 1 1.5A Low Dropout Positive Regulators, 3-pin TO-220, Pb-Free NDE0003A LM1086IT-3.3/NOPB Texas Instruments
U4 1 IC MCU 512KB RAM, 128TQFP TQFP-128 XEF216-512-TQ128-C20 XMOS semiconductor
U5 1 Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output, DRY0006A (USON-6) DRY0006A TPS3897ADRYR Texas Instruments
U6 1 Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6) DSF0006A SN74LVC2G07DSFR Texas Instruments
U7 1 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs, PW0014A (TSSOP-14) PW0014A CDCE913PWR Texas Instruments
U8 1 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection, DBV0005A (SOT-23-5) DBV0005A TPS73618DBVR Texas Instruments
U9 1 Dual-Bit Dual-Supply Bus Transceiver, DQM0008A (X2SON-8) DQM0008A SN74AVC2T244DQMR Texas Instruments
Y1 1 OSC, 24 MHz, 2.25 - 3.63 V, SMD 2x1.6mm ASTMLPA-24.000MHZ-EJ-E-T Abracon Corporation
C24, C34, C97, C99, C101 0 1000pF CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 0603 C0603X102K5RACTU Kemet
C102, C103, C104, C105, C106, C107, C108, C109 0 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 0603 C1608NP01H103J080AA TDK
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R36, R37, R38, R39, R40, R41, R42, R43 0 3.3 RES, 3.3, 5%, 0.1 W, 0603 0603 CRCW06033R30JNEA Vishay-Dale
TP3 0 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone