SLAU965 May 2025
The TAS5830EVM showcases the latest TI digital input Class-D closed loop amplifier. The EVM is a stand-alone EVM that requires no additional circuitry to function. Users can configure the TAS5830EVM for stereo or mono output, and includes an optional boost supply to use the TAS5830 Class-H algorithm.