SLAU965 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Troubleshooting
  8. 2Hardware
    1. 2.1 Hardware Setup
    2. 2.2 Detailed Operation
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Board Layouts
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks

Specification

The TAS5830 is a digital input stereo high-efficiency closed-loop Class-D audio amplifier with an advanced Class-H algorithm to improve system efficiency and reduce heat without clipping distortion. The TAS5830EVM has an optional battery power supply input to use the LM5155 for Class-H control, an external power supply input to bypass the LM5155 boost, USB control through the PurePath™ Console 3 (PPC3), and flexible audio input options. The TAS5830EVM also can be configured using the hardware control mode that supports setting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.