SLAU965
May 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Troubleshooting
2
Hardware
2.1
Hardware Setup
2.2
Detailed Operation
3
Hardware Design Files
3.1
Schematics
3.2
Board Layouts
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
1
Evaluation Module Overview