SLAU965
May 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Troubleshooting
2
Hardware
2.1
Hardware Setup
2.2
Detailed Operation
3
Hardware Design Files
3.1
Schematics
3.2
Board Layouts
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
TAS5830 Class-H algorithm for audio envelope tracking
Integrates LM5155 boost to provide customer system design reference
Class-H system configuration: 9V battery input, boost to maximum 21V power rail based on audio envelope tracking
Default system configuration: External PVDD power supply needed
Operates in BTL or PBTL
Provides flexible input signal routing (USB, Analog, Optical and external I2S)
Demonstration, evaluation and development environment through the
PurePath™
Console 3 software (GUI)
Optional hardware control mode to set switching frequency, analog gain, BTL/PBTL mode and cycle-by-cycle current limit through pin configuration