SLUAA61B September   2022  – November 2022 UCC27282-Q1 , UCC27284-Q1

 

  1. 1Functional Safety FIT Rate, FMD and Pin FMA
    1. 1.1 Overview
    2. 1.2 Functional Safety Failure In Time (FIT) Rates
      1. 1.2.1 SOIC Package
        1. 1.2.1.1 Failure Mode Distribution (FMD)
      2. 1.2.2 VSON Package
        1. 1.2.2.1 Failure Mode Distribution (FMD)
    3. 1.3 Pin Failure Mode Analysis (Pin FMA)
      1. 1.3.1 SOIC Package
      2. 1.3.2 VSON Package
  2. 2Revision History

SOIC Package

Figure 1-3 shows the UCC27282-Q1 UCC27284-Q1pin diagram for the SOIC package. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the UCC27282-Q1 UCC27284-Q1 datasheet.

GUID-13BCC348-389A-4AEE-8208-5B60216DAD5D-low.gif Figure 1-3 Pin Diagram (SOIC Package)
Table 1-8 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
VDD 1 LO will remain low. HO will remain low. B
HB 2 Device may be damaged with unknown LO/HO state A
HO 3 Device may be damaged with unknown LO/HO state A
HS 4 Device may be damaged with unknown LO/HO state A
HI 5 HO will be in a low state B
LI 6 LO will be a low state B
VSS 7 N/A D
LO 8 Device may be damaged with unknown LO/HO state A
Table 1-9 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
VDD 1 LO will remain low. HO will remain low. B
HB 2 HO will be pulled to HS potential B
HO 3 HO terminal not connected to the system D
HS 4 HO will be pulled to HB potential B
HI 5 HO will be in a low state B
LI 6 LO will be in a low state B
VSS 7 HO will be in a low state LO will be pulled to VDD B
LO 8 LO terminal not connected to the system D
Table 1-10 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to (PIN#+1) Description of Potential Failure Effect(s) Failure Effect Class
VDD 1 HB Device may be damaged. LO/HO may be damaged with unknown state. A
HB 2 HO Device may be damaged with unknown HO state A
HO 3 HS Device may be damaged with unknown LO/HO state A
HS 4 N/A -
HI 5 LI HO/LO will be in a low state B
LI 6 VSS LO will be a low state B
VSS 7 LO Device may be damaged with unknown LO/HO state A
LO 8 N/A -
Table 1-11 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
VDD 1 No effect D
HB 2 Device may be damaged with unknown LO/HO state A
HO 3 Device may be damaged with unknown LO/HO state A
HS 4 Device may be damaged with unknown LO/HO state A
HI 5 Short to 5V (Power supply of the Microcontroller) LO/HO will follow the interlock truth table depending on LI/HI B
LI 6 Short to 5V (Power supply of the Microcontroller) LO/HO will follow the interlock truth table depending on LI/HI B
VSS 7 HO will be in a low state LO will be pulled to VDD B
LO 8 Device may be damaged with unknown LO/HO state A