SLUUCR2 October 2023
Jumper J5 can be used to select between the switching frequency options shown in Table 2-2.
| JUMPER SETTING | SYNC/FSEL RESISTOR | SWITCHING FREQUENCY |
|---|---|---|
| 1 to 2 pin shorted | 24.3 kΩ | 500 kHz |
| 3 to 4 pin shorted | 17.4 kΩ | 750 kHz |
| 5 to 6 pin shorted(1) | 11.8 kΩ | 1000 kHz |
| 7 to 8 pin shorted | 8.06 kΩ | 1500 kHz |
|
9 to 10 pin shorted |
4.99 kΩ | 2200 kHz |